JAJSON4 May 2022 TPS92643-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | ||||||
VDO | LDO dropout voltage | IVCC = 20 mA, VVIN = 5 V | 315 | mV | ||
ISW | Input switching current | 10 | 17.6 | mA | ||
IOP | Input operating current | Not switching, VIADJ = VVCC | 2 | 4 | mA | |
BIAS SUPPLY (VCC) | ||||||
VCC(UVLO-RISE) | Rising threshold | VCC rising threshold, VVIN = 8 V | 4.40 | 4.58 | V | |
VCC(UVLO-FALL) | Falling threshold | VCC falling threshold, VVIN = 8 V | 3.9 | 4.2 | V | |
VCC(UVLO-HYS) | Hysteresis | 200 | mV | |||
VCC(REG) | Regulation voltage | No Load | 4.75 | 5.00 | 5.25 | V |
ICC(LIMIT) | Supply current Limit | VVCC = 0 V | 45 | 56 | 76 | mA |
HIGH-SIDE FET (SW, BOOT) | ||||||
RDS(ON-HS) | High-side MOSFET on resistance | ILED = 100 mA | 65 | 130 | mΩ | |
VBST(UV) | Bootstrap gate drive UVLO | V(BST-SW) rising | 2.95 | 3.2 | 3.47 | V |
VBST(HYS) | Bootstrap gate drive UVLO hysteresis | Hysteresis | 175 | 207 | 240 | mV |
IQ(BST) | Bootstrap pin quiescent current | VSW = 0V, VUDIM = 0 V, VBOOT = 5 V | 197 | 265 | 325 | µA |
LOW-SIDE FET (SW) | ||||||
RDS(ON-LS) | Low-side MOSFET on resistance | ILED = 100 mA | 67 | 130 | mΩ | |
HIGH SIDE FET CURRENT LIMIT | ||||||
ILIM(HS) | High-side current limit threshold | 3.75 | 4.80 | 5.85 | A | |
t(HS-BLANK) | High-side current sense blanking period | 35 | 60 | 80 | ns | |
LOW SIDE FET CURRENT LIMIT | ||||||
ISINK(LS) | Sinking current limit | 2.0 | 3.2 | 4.3 | A | |
tBLANK | Blanking time | 71 | ns | |||
ERROR AMPLIFIER (CSP, CSN, COMP) | ||||||
V(CSP-CSN) | Current sense threshold | VIADJ = VCC, VCSP = 3 V, ICOMP = 0 V | 168 | 175 | 182 | mV |
VIADJ = 2.1 V, VCSP = 3 V, ICOMP = 0 V | 150 | mV | ||||
gM | Transconductance | 450 | µA/V | |||
ICOMP(SRC) | COMP current source capacity | VIADJ = 2.5 V, V(CSP-CSN) = 0 V | 200 | µA | ||
ICOMP(SINK) | COMP current sink capacity | VIADJ = 150 mV, V(CSP-CSN) = 300 mV | 140 | µA | ||
VCOMP(RISE) | COMP startup threshold | Rising | 2.45 | V | ||
VCOMP(HYS) | COMP startup comparator hysteresis | 440 | mV | |||
EA(BW) | Bandwidth | Unity gain bandwidth | 3 | MHz | ||
ICOMP(LKG) | Comp leakage current | VUDIM = 0 V | 2.5 | nA | ||
VCOMP(RST) | COMP pin reset voltage | VVCC dropping from 5 V to 0 V | 100 | mV | ||
RCOMP(DCH) | COMP discharge FET resistance | 230 | Ω | |||
VCOMP(OV) | COMP overvoltage protection threshold | 2.9 | 3.2 | V | ||
VCOMP(OV-HYS) | COMP overvoltage protection hysteresis | 60 | mV | |||
VCSP(SHORT) | Output short circuit detection threshold | Falling | 1.5 | V | ||
Rising | 1.6 | V | ||||
ANALOG ADJUST INPUT (IADJ) | ||||||
VIADJ(CLAMP) | IADJ internal clamp voltage | 2.45 | V | |||
VIADJ(DIS) | Disable threshold voltage |
Rising | 133 | mV | ||
VIADJ(DIS) | Disable threshold voltage | Falling | 100 | mV | ||
VALLEY CURRENT COMPARATOR | ||||||
gM(LV) | Level shift amplifier transconductance | 50 | µA/V | |||
tDEL | V(CSP-CSN) falling to gate rising delay | 65 | 80 | ns | ||
ON-TIME GENERATOR (RON) | ||||||
tON(MIN) | Minimum on-time | 81 | 96 | 111 | ns | |
tON | Programmed on-time | VVIN = 14 V, VCSP = 5 V, RON = 35 kΩ | 150 | ns | ||
VVIN = 10 V, VCSP = 8 V, RON = 35 kΩ | 336 | ns | ||||
VVIN = 14 V, VCSP = 3 V, RON = 400 kΩ | 0.95 | µs | ||||
VVIN = 10 V, VCSP = 8 V, RON = 400 kΩ | 3.55 | µs | ||||
MINIMUM OFF-TIME | ||||||
tOFF(MIN) | Minimum off-time | V(CSP-CSN) = 0 V, VCOMP = 2.5 V | 76 | 91 | 106 | ns |
PWM DIMMING and PROGRAMMABLE UVLO INPUT (UDIM) | ||||||
IUDIM(DO) | UDIM source current (UVLO hysteresis) | VUDIM > 2.45 V | 6.5 | 10 | 13 | µA |
VUDIM(DO,RISE) | Dropout detection rising threshold | VUDIM rising | 2.44 | 2.54 | V | |
VUDIM(DO,FALL) | Dropout detection falling threshold | VUDIM falling | 2.24 | 2.34 | V | |
VUDIM(EN,RISE) | Undervoltage lockout rising threshold | VUDIM rising | 1.22 | 1.27 | V | |
VUDIM(EN,FALL) | Undervoltage lockout falling threshold | VUDIM falling | 1.075 | 1.120 | V | |
tUDIM(RISE) | UDIM to SW pin rising delay | 245 | ns | |||
tUDIM(FALL) | UDIM pin SW pin falling delay | 105 | ns | |||
ANALOG TO PWM GENERATOR (APWM) | ||||||
fRAMP | Internal ramp generator frequency | VUDIM = 5 V | 1.0 | 1.5 | 1.9 | kHz |
VRAMP(HIGH) | Internal ramp high threshold | VUDIM = 5 V | 2.45 | 2.60 | V | |
VRAMP(LOW) | Internal ramp low threshold | VUDIM = 5 V | 0.95 | 1.00 | V | |
VRAMP(CLAMP) | Internal ramp clamp | VUDIM = 0 V | 1 | V | ||
tAPWM(RISE) | APWM to SW pin rising delay | 200 | ns | |||
tAPWM(FALL) | APWM to SW pin falling delay | 80 | ns | |||
VAPWM(HYS) | Analog to PWM comparator hysteresis | 5 | mV | |||
FAULT INDICATION (nFLT) | ||||||
R(FLT) | Fault pin pull-down resistance | IFLT = 20 mA | 2.5 | 7 | Ω | |
TOC | Hiccup retry delay time | 5.5 | ms | |||
TUC(BLANK) | Undercurrent reporting blanking period | 20 | µs | |||
IFLT(LKG) | Fault pin leakage current | 100 | nA | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown threshold | 175 | °C | |||
TSD(HYS) | Thermal shutdown hysteresis | 15 | °C |