JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, EN, CSPx, CSNx | –0.3 | 65 | V |
CSPx to CSNx (3) | –0.3 | 0.3 | V | |
ISPx, ISNx | –0.3 | 8.8 | V | |
SSN, SCK, MOSI, LH, RT, FLTx | –0.3 | 5.5 | V | |
FBx/OVx | –0.3 | 5.5 | V | |
PWMx | –0.3 | 5.5 | V | |
Output voltage(4) | VCC, GATEx | –0.3 | 8.8 | V |
VDD | –0.3 | 5.5 | V | |
PDRV | VCSP –8.8 | VCSP | V | |
MISO | –0.3 | 5.5 | V | |
COMPx | –0.3 | 4 | V | |
Source current | IGATE, (pulsed < 20 ns) | 500 | mA | |
IPDRV, (pulsed < 10 µs) | 50 | mA | ||
Sink current | IGATE (pulse < 20 ns) | 500 | mA | |
IDDRV (pulse < 10 µs) | 50 | mA | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | 165 | °C |