JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The TPS92682-Q1 device records a SPI Error if any of the following conditions occur:
If any of these conditions are true, the TPS92682 sets the SPE bit high in the next response frame. A write command with a SPI Error (not 16-bit aligned or bad parity) does NOT write to the register being addressed. Similarly, a read command to FLT1 or FLT2 does not clear any active fault bits in those registers if the command has a SPI Error.