JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The command frames are the only defined frame-format that are sent from master to slave on MOSI. A command frame can be either a read command or a write command. A Command frame consists of a CMD bit, six bits of ADDRESS, a PARITY bit (odd parity), and eight bits of DATA. The format of the Command frame is shown in Figure 7-23. The bit sequence is as follows:
Both the Read and the Write Command follow the Command frame format.