JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Proportional-Integral Compensator is selected for this design. The compensator component can be obtained from Equation 51, Equation 52 and Equation 53:
CCOMP = 33 nF
CHF = 100 pF
RCOMP = 15 kΩ
It is noted that the above compensator components are fine-tuned to provide improved load transient performance.