JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Maximum transistor voltage rating must exceed the following:
VDS = 1.2 × (VO(OV) + VIN(MAX)) = 70 V
The maximum RMS switch current can be found from Equation 12 to be 2.3 A.
An N-channel MOSFET with a voltage rating of 100 V and a current rating of more than 3 A is required for this design.