JAJSLB9A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS929160-Q1 also integrates analog comparators to monitor all outputs with respect to two alternative threshold for single-LED short-circuit diagnostic. Setting the register SLSEN to 1 enables the single-LED short-circuit detection.
The single-LED, short-circuit detection is only effective during PWM-ON state with programmable minimal pulse width of t(BLANK) + t(SLS_deg). The t(BLANK) is programmable by register BLANK. If PWM on-time is less than t(BLANK) + t(SLS_deg), the device cannot report any single-LED short-circuit fault. When the device supply voltage V(SUPPLY) is below the threshold V(LOWSUPTH) set by register LOWSUPTH, the single-LED short-circuit is not detected nor reported.
When the voltage V(OUTXn) is below threshold V(SLSTHx) with duration longer than deglitch timer length of t(BLANK) + t(SLS_deg), and the device supply voltage V(SUPPLY) is above the threshold V(LOWSUPTH) set by register LOWSUPTH, the device pulls the ERR pin down with pulsed current sink for 50 µs to report fault and set flag registers including FLAG_SLSOUTXn, FLAG_OUT and FLAG_ERR. The TPS929160-Q1 provides two alternative thresholds V(SLSTH0) and V(SLSTH1) for single-LED short-circuit detection selected by SLSTHOUTXn independently for each current output. The V(SLSTH0) is selected for current OUTXn when SLSTHOUTXn is set to 0, however V(SLSTH1) is selected when SLSLTHOUTXn is set to 1. The actual voltage value for V(SLSTH0) and V(SLSTH1) is programmable by two 8-bit registers SLSTH0 and SLSTH1 from 2.5 V to 34.375 V at 125-mV interval. In NORMAL state, the device does not take any actions in response the single-LED short-circuit fault and waits for the master controller to determine the protection behavior.
The fault is latched in flag registers. When the voltage V(OUTXn) rises above threshold V(SLSTHx) + 275 mV with duration longer than deglitch timer length of t(BLANK) + t(SLS_deg), or the device supply voltage V(SUPPLY) is below the threshold V(LOWSUPTH), the master controller must write 1 to register CLRFAULT to clear FLAG_SLSOUTXn, FLAG_OUT and FLAG_ERR. The CLRFAULT automatically returns to 0.