JAJSLB9A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS929160-Q1 also supports using configuration on ADDR3/ADDR2/ADDR1/ADDR0 pins to determine the slave address for TPS929160-Q1 if multiple TPS929160-Q1 devices are connected on the same FlexWire interface. TI recommends to use this approach for applications of multiple TPS929160-Q1 in the same FlexWire interface. The master controller can send out register data to target TPS929160-Q1 with device address matched to the ADDR3/ADDR2/ADDR1/ADDR0 pins configuration and not in broadcast mode.