JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The data bytes, data frame follows the register address byte. The TPS929240-Q1 supports single-data-byte, or multiple-data-byte writing in one time data transaction. The number of data byte is defined in the device address byte as introduced in Table 6-12. There are four options including 1 data byte, 4, 16, or 24 data bytes.
BIT | FIELD | DESCRIPTION |
---|---|---|
0 - 7 | DATA | Data |