JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS929240-Q1 has a unique setup for failure behavior in FAIL-SAFE state. If there is a failure detected in FAIL-SAFE state, the TPS929240-Q1 automatically reacts to the failure. The register OFAF determines whether the result behavior of output failure is one-fails-all-fail or one-fails-others-on.
In FAIL-SAFE state, the TPS929240-Q1 shuts down all enabled current outputs except the faulty output when OFAF is set to 1. Otherwise the TPS929240-Q1 keeps regulation for all enable current outputs except the faulty output when OFAF is set to 0. Table 6-9 provides details.