JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS929240-Q1 integrates diagnostics for REF resistor open and short fault. The device monitors the reference current I(REF) set by external resistor R(REF). The I(REF) can be calculated with the following equation.
where
If the current output from REF pin I(REF) is lower than I(REF_OPEN_th), the reference resistor open-circuit fault is reported. The reference resistor short-circuit fault is reported if the voltage of REF pin V(REF) is lower than V(REF_SHORT_th). The device pulls the ERR pin down with constant current sink and set flag registers including FLAG_REF and FLAG_ERR to 1.
The fault is latched in flag registers. After the REF pin I(REF) and V(REF) recover to normal, the device releases ERR pin pulldown automatically and the master controller must send CLRFAULT to clear FLAG_REF and FLAG_ERR. The CLRFAULT automatically returns to 0.
In NORMAL state, the device does not perform any actions automatically when the reference resistor fault is detected. However, the output can not work properly and the output current can be operating at high current level. TI recommends for master controller to shut down the device outputs and report error to upper level control system such as Body Control Module (BCM).