JAJSL21 june 2023 TPSI2072-Q1
PRODUCTION DATA
MODE | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Switching Characteristics | |||||||
EN switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 600 V RL = 1 MΩ | 300 | µs | ||
tF | Output fall time | 20 | 100 | ||||
tON | Input HI to Output LO delay | 400 | |||||
tPD_OFF | Input LO to Output voltage rising propagation delay | 200 | |||||
tR | Output rise time | 600 | |||||
tOFF | Input LO to Output HI delay | 700 | |||||
EN and VDD switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 600 V RL = 1 MΩ | 400 | µs | ||
tF | Output fall time | 20 | 100 | ||||
tON | Input HI to Output LO delay | 500 | |||||
tPD_OFF | Input LO to Output voltage rising propagation delay | 200 | |||||
tR | Output rise time | 600 | |||||
tOFF | Input LO to Output HI delay | 700 |