JAJSL21 june 2023 TPSI2072-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation, total | VVDD = 5 V, VEN1,EN2 = 5 V peak to peak, VS1-SM = 600V, RS1 = 500kΩ, VS2-SM = 600V, RS2 = 500kΩ, fEN1,EN2 = 1Hz square wave |
30.2 | mW | ||
PD_P | Maximum power dissipation (primary) | 30 | mW | |||
PD_S | Maximum power dissipation (secondary) | 0.2 | mW |