JAJSL21 june 2023 TPSI2072-Q1
PRODUCTION DATA
PARAMETER(1)(2) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety VDD Current | RθJA = 70°C/W, VVDD = 20 V, TJ = 150°C, TA = 25°C |
77 | mA | ||
Safety Switch Current, S1 or S2 (On State) | RθJA = 70°C/W, VVDD = 20 V, TJ = 150°C, TA = 25°C |
71 | ||||
Safety Switch Current, S1 or S2 (Off State, 5 second) | RθJA, EVM, 5S(3) = 30°C/W, VVDD = 0 V, TJ = 150°C, TA = 25°C |
2.7 | ||||
Safety Switch Current, S1 or S2 (Off State, 60 second) | RθJA, EVM, 60S(3) = 52°C/W, VVDD = 0 V, TJ = 150°C, TA = 25°C |
1.5 | ||||
PS | Safety input, output, or total power | RθJA = 70°C/W, TJ = 150°C, TA = 25°C. |
1.78 | W | ||
TS | Maximum safety temperature | 150 | °C |