JAJSL38 December 2023 TPSI3100-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPSI3100QDVXRQ1 | SSOP | DVX | 16 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
PTPSI3100LQDVXRQ1 | SSOP | DVX | 16 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPSI3100QDVXRQ1 | SSOP | DVX | 16 | 1000 | 350.0 | 350.0 | 43.0 |
PTPSI3100LQDVXRQ1 | SSOP | DVX | 16 | 1000 | 350.0 | 350.0 | 43.0 |