JAJSL38 December 2023 TPSI3100-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDDP | Primary side supply voltage(1) | 4.5 | 5.5 | V | |
EN | Enable VDRV(1) | 0 | 5.5 | V | |
CE | Chip enable(1) | 0 | 5.5 | V | |
PGOOD | Power good indicator(4)(1) | 0 | 5.5 | V | |
FLTn | Fault indicator(s).(4)(1) FLT1 (TPSI310x, TPSI311x, TPSI313x) FLT2 (TPSI311x) |
0 | 5.5 | V | |
ALMn | Alarm indicator(s).(4)(1) ALM1 (TPSI310x, TPSI311x, TPSI313x) ALM2 (TPSI312x) |
0 | 5.5 | V | |
CVDDP | Decoupling capacitance on VDDP and VSSP(3) | 1 | 20 | µF | |
CDIV1(2) | Decoupling capacitance across VDDH and VDDM(3) | 0.003 | 15 | µF | |
CDIV2(2) | Decoupling capacitance across VDDM and VSSS(3) | 0.1 | 40 | µF | |
RRESP | Comparator response resistor from RESP to VSSS. | 0 | 1000 | kΩ | |
IAUX | Auxiliary current sourced from VDDM. | 0 | 5 | mA | |
TA | Ambient operating temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |