JAJSL38 December 2023 TPSI3100-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON | ||||||
CMTI | Common-mode transient immunity, static. | |VCM| = 1000 V, VEN = 0 V or VEN = 5 V. |
100 | V/ns | ||
TSD | Temperature shutdown | VVDDP = 5 V | 173 | ℃ | ||
TSDH | Temperature shutdown hysteresis | VVDDP = 5 V | 32 | ℃ | ||
SUPPLY | ||||||
IVDDP_STBY | VDDP current in standby | VVDDP = 5 V, EN = 0 V, CE = 0 V. Measure average current. |
30 | 40 | µA | |
IVDDP_LOW | VDDP average current in steady state | VVDDP = 5 V, EN = CE = 5 V. Fault and alarm inputs tied to VSSP (device specific). IAUX = 0 mA. Lowest power regulation. VVDDH in steady state, measure IVDDP. |
5.3 | mA | ||
IVDDP_HIGH | VDDP average current in steady state | VVDDP = 5 V, EN = CE = 5 V. Fault and alarm inputs tied to VSSS (device specific). Highest power regulation. VVDDH in steady state, measure IVDDP. |
35 | mA | ||
VVDDH | VDDH output voltage | VVDDP = 5 V, EN = CE = 5 V. Fault and alarm inputs tied to VSSS (device specific). |
14.7 | 15.8 | 17.1 | V |
VVDDM | Average VDDM voltage when not sourcing current. | VVDDP = 5 V, EN = CE = 5 V. Fault and alarm inputs tied to VSSS (device specific). |
4.8 | 5.0 | 5.2 | V |
IVDDH_STBY | Average standby current of VDDH supply. | VVDDP = 5 V, EN = 0 V, CE = 5 V. Fault and alarm inputs tied to VSSS (device specific). |
48 | µA | ||
IVDDM_STBY | Average standby current of VDDM supply. | VVDDP = 5 V, EN = 0 V, CE = 5 V. Fault and alarm inputs tied to VSSS (device specific). |
115 | µA | ||
VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 5 V, EN = 0 V, steady state. Fault and alarm inputs tied to VSSS (device specific). Source IAUX = 5 mA from VDDM, measure VVDDM. CDIV2 = 1 µF |
4.7 | 5.5 | V | |
SUPERVISORY | ||||||
VVDDP_UV_R | VDDP under-voltage threshold rising | VDDP rising. |
3.9 | 4.1 | 4.35 | V |
VVDDP_UV_F | VDDP under-voltage threshold falling | VDDP falling |
3.8 | 3.9 | 4.25 | V |
VVDDP_UV_HYS | VDDP under-voltage threshold hysteresis | 170 | mV | |||
VVDDH_UV_R | VDDH under-voltage threshold rising | VDDH rising. | 12.4 | 13 | 13.5 | V |
VVDDH_UV_F | VDDH under-voltage threshold falling. |
VDDH falling. | 9.9 | 10.4 | 10.9 | V |
VVDDH_UV_HYS | VDDH under-voltage threshold hysteresis. |
2.5 | V | |||
VVDDM_UV_R | VDDM under-voltage threshold rising | VDDM rising. | 3.4 | 3.7 | 3.9 | V |
VVDDM_UV_F | VDDM under-voltage threshold falling. |
VDDM falling. | 3.1 | 3.4 | 3.7 | V |
VVDDM_UV_HYS | VDDM under-voltage threshold hysteresis. |
0.3 | V | |||
DRIVER | ||||||
VVDRV_H | VDRV output voltage driven high | VVDDP = 5 V, EN = 5 V. VVDDH in steady state, no DC loading. Fault and alarm inputs tied to VSSS (device specific). |
14.7 | 15.8 | 17.1 | V |
VVDRV_L | VDRV output voltage driven low | VVDDP = 5 V, EN = 0 V, VVDDH in steady state, VDRV sinking 10 mA. Fault and alarm inputs tied to VSSS (device specific). |
0.1 | V | ||
IVDRV_PEAK | VDRV peak output current during rise | VVDDP = 5 V, EN = 0 V → 5 V, VVDDH in steady state, measure peak current. Fault and alarm inputs tied to VSSS (device specific). |
1.5 | A | ||
VDRV peak output current during fall | VVDDP = 5 V, EN = 5 V → 0 V, VVDDH in steady state, measure peak current. Fault and alarm inputs tied to VSSS (device specific). |
2.5 | A | |||
RDSON_VDRV | Driver on resistance in low state. | Force VVDDH = 15 V, sink IVDRV = 50 mA. Fault and alarm inputs tied to VSSS (device specific). |
1.8 | Ω | ||
Driver on resistance in high state. | Force VVDDH = 15 V, source IVDRV = 50 mA. Fault and alarm inputs tied to VSSS (device specific). |
3.6 | Ω | |||
DIGITAL INPUT/OUTPUT | ||||||
VIT_+(EN) | Input threshold voltage rising on EN. |
VVDDP = 5 V | 2.2 | 2.4 | 2.6 | V |
VIT_-(EN) | Input threshold voltage falling on EN. |
VVDDP = 5 V | 1.7 | 1.9 | 2.0 | V |
VIT_HYS(EN) | Input threshold voltage hysteresis on EN. |
VVDDP = 5 V | 0.5 | V | ||
VIT_+(CE) | Input threshold voltage rising on CE. |
VVDDP = 5 V | 2.2 | 2.4 | 2.6 | V |
VIT_-(CE) | Input threshold voltage falling on CE. |
VVDDP = 5 V | 1.7 | 1.9 | 2.0 | V |
VIT_HYS(CE) | Input threshold voltage hysteresis on CE. |
VVDDP = 5 V | 0.5 | V | ||
VOL | Low level output voltage. PGOOD FLT1 (TPSI310x, TPSI312x, TPSI313x) FLT2 (TPSI312x) ALM1 (TPSI310x, TPSI311x, TPSI313x) ALM2 (TPSI311x) |
VVDDP = 4.5 V to 5.5 V, IOL = 2 mA. Outputs enabled. |
0.4 | V | ||
IOL | Low level output current. PGOOD FLT1 (TPSI310x, TPSI312x, TPSI313x) FLT2 (TPSI312x) ALM1 (TPSI310x, TPSI311x, TPSI313x) ALM2 (TPSI311x) |
VVDDP = 4.5 V to 5.5 V, VOL = 0.4 V. Outputs enabled. |
-2 | mA | ||
VOL_FLT_CMP | Open-drain output, low level output voltage. FLT_CMP1 (TPSI313x) |
VVDDP = 4.5 V to 5.5 V, IOL = 2 mA, CE = 1, EN = 0. |
0.1 | V | ||
IOL_FLT_CMP | Open-drain output, low level output current. FLT_CMP1 (TPSI313x) |
VVDDP = 4.5 V to 5.5 V, VOL = 0.4 V, CE = 1, EN = 0. |
-2 | mA | ||
ILKG | Leakage current. PGOOD FLT1 (TPSI310x, TPSI312x, TPSI313x) FLT2 (TPSI312x) ALM1 (TPSI310x, TPSI311x, TPSI313x) ALM2 (TPSI311x) |
VVDDP = 4.5 V to 5.5 V, Outputs disabled. |
2 | µA | ||
REN_PULLDOWN | Internal resistor pull-down on EN. | VVDDP = 5 V | 400 | 500 | 600 | kΩ |
RCE_PULLDOWN | Internal resistor pull-down on CE. | VVDDP = 5 V | 400 | 500 | 600 | kΩ |
REFERENCE | ||||||
VREF | Internal reference voltage. TPSI3100, TPSI3110, TPSI3120, TPSI3130 devices. |
TA = 25°C |
0.31 | V | ||
Internal reference voltage. TPSI3103, TPSI3113, TPSI3123, TPSI3133 devices. |
TA = 25°C |
1.2 | V | |||
VREF_TOL | Internal reference voltage tolerance. | -1.5 | 1.5 | % | ||
COMPARATORS | ||||||
RCMP_PULLDOWN | Internal resistor pull-down. FLT1_CMP, ALM1_CMP (TPSI310x, TPS313x) FLT1_CMP, FLT2_CMP (TPSI311x) ALM1_CMP. ALM1_CMP (TPSI312x) |
1.9 | 3 | 3.6 | MΩ |