FSW = 300 kHz; Cin = 10-μF, X7R
ceramic; CO = 47 µF; TA = 25°C (unless otherwise
specified)
Figure 6-1 Efficiency VOUT = 3.3 V, TA = 25°C
Figure 6-3 Efficiency VOUT = 5.0 V, TA = 25°C
Figure 6-5 Efficiency VOUT = 9.0 V, TA = 25°C
Figure 6-7 Efficiency VOUT = 12 V, TA =
25°C
Figure 6-9 Efficiency VOUT = 16 V, TA = 25°C
Figure 6-11 Line and Load Regulation VOUT = 9.5 V, TA = 25°C
Figure 6-13 Output Ripple
VIN = 12 V, VOUT = 9.0 V, IOUT = 4 A,
Ceramic COUT, BW = 200 MHz
Figure 6-15 Load Transient Response
VIN = 12 V, VOUT = 9.0 V Load Step From 25% to
100%
Figure 6-2 Power
Dissipation VOUT = 3.3 V,
TA = 25°C
Figure 6-4 Power
Dissipation VOUT = 5.0 V,
TA = 25°C
Figure 6-6 Power
Dissipation VOUT = 9.0 V,
TA = 25°C
Figure 6-8 Power
Dissipation VOUT = 12 V,
TA = 25°C
Figure 6-10 Power
Dissipation VOUT = 16 V,
TA = 25°C
Figure 6-12 Package Thermal
Resistance RθJA
4-Layer PCB with 1-oz Copper
Figure 6-14 Load Transient Response
VIN = 12 V, VOUT = 9.0 V Load Step From 0% to
100%
Figure 6-16 Load Transient Response
VIN = 12 V, VOUT = 9.0 V Load Step From 50% to
100%