JAJSPL6A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
| ORDERABLE PART NUMBER (1) | RATED CURRENT | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
|---|---|---|---|---|---|
| TPSM365R15RDNR | 150 mA | Fixed 3.3 V / Adjustable (1 V – 16 V) | No (Default PFM at light load) | Adjustable with RT resistor |
Yes |
| TPSM365R15FRDNR | 150 mA | Fixed 5 V / Adjustable (1 V – 16 V) | Yes (PFM / FPWM Selectable) | Fixed 1 MHz | Yes |
| TPSM365R1RDNR | 100 mA | Fixed 3.3 V / Adjustable (1 V – 16 V) | No (Default PFM at light load) | Adjustable with RT resistor |
Yes |
| TPSM365R1FRDNR | 100 mA | Fixed 5-V / Adjustable (1 V – 16 V) | Yes (PFM / FPWM Selectable) | Fixed 1 MHz | Yes |