JAJSPL6A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
The TPSM365R1x is in active mode whenever the EN/UVLO pin is above VEN-VOUT, VIN is high enough to satisfy VIN_R, and no other fault conditions are present. The simplest way to enable the operation is to connect the EN/UVLO pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VIN_R.
In active mode, depending on the load current, input voltage, and output voltage, the TPSM365R1x is in one of five modes: