JAJSPL6A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
Figure 8-1 and Figure 8-2 show two typical application circuits for the TPSM365R15.
Figure 8-1 switching frequency can be programmed from 200 kHz to 2.2 MHz with a RT resistor. Connecting RT to VCC or GND (or comparable source) programs the frequency for either 1 MHz or 2.2 MHz, respectfully. The output voltage can be configured for fixed, 3.3-V configuration by shorting VOUT to FB and depopulating RFBB.
Figure 8-2 pin 11 definition changes to MODE/SYNC. This pin can be connected to VCC or GND (or comparable source) for FPWM or auto mode operation, respectfully.
Both designs are capable of having an output voltage ranging from 1 V to 16 V. Detailed Design Procedure outlines the procedure to designing a 5-V output with TPSM365R15F. This design can be used in a factory automation, 4-20 mA loop design due to the low-noise, small design size, and modest efficiency over the entire load range.