JAJSPL6A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
When designing with the TPSM365R1x, both soft start and recovery from dropout can cause slow rise in output voltage and must be considered as a two separate operating conditions, as shown in Figure 7-9 and Figure 7-10. These features ramp the output voltage at a controlled rate, keeping the output voltage from overshooting. See Section 7.3.9.1 and Section 7.3.9.2 for more details.