JAJSPL6A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, PFM mode (fixed output voltage) | 6.5 | µA | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, PFM mode (fixed output voltage) | 4 | µA | ||
DMAX | Maximum switch duty cycle (1) | 98 | % | |||
SPREAD SPECTRUM | ||||||
fSSS | Frequency span of spread spectrum operation - largest deviation from center frequency (2) |
Spread spectrum active | ±2 | % | ||
fPSS | Spread spectrum pseudo random pattern frequency (2) | 0.98 | 1.5 | Hz | ||
THERMAL SHUTDOWN | ||||||
TSD-R | Thermal shutdown rising | Shutdown threshold | 158 | 168 | 180 | °C |
TSD-HYS | Thermal shutdown hysteresis | 8 | 10 | 15 | °C |