Unless otherwise indicated,
VIN = 24 V, VOUT = 5 V, IOUT = 0.5 A,
and FSW = 1 MHz
Figure 10-3 Start-Up Waveforms
VIN = 24 V |
VOUT = 3.3
V |
FSW = 1
MHz |
|
|
COUT = 2 × 22
µF |
Figure 10-5 Load
Transient, 0 A to 0.6 A, 1 A/µs
VIN = 24 V |
VOUT = 5
V |
FSW = 1
MHz |
|
|
COUT = 2 × 22
µF |
Figure 10-7 Load
Transient, 0 A to 0.6 A, 1 A/µsFigure 10-9 Thermal Image, VIN = 24 V, VOUT = 12 V,
FSW = 2.2 MHz, IOUT = 0.6 A (Standard EVM and
BOM)
VIN = 24 V |
VOUT = 5
V |
fSW = 1
MHz |
|
|
Load = 500 mA |
Figure 10-11 Typical CISPR 11 Class B Conducted EMI 150 kHz - 30 MHz with EMI Filter
(Standard EVM Layout and BOM)
VIN = 24 V |
VOUT = 5
V |
fSW = 1
MHz |
|
|
Load = 500 mA |
Figure 10-13 Typical CISPR 11 Class B Radiated EMI 30 kHz - 1000 MHz (Standard EVM
Layout and BOM, Input Filter Removed)Figure 10-4 Shutdown Waveforms
VIN = 24 V |
VOUT = 3.3
V |
FSW = 1
MHz |
|
|
COUT = 2 × 22
µF |
Figure 10-6 Load
Transient, 0.3 A to 0.6 A, 1 A/µs
VIN = 24 V |
VOUT = 5
V |
F SW = 1
MHz |
|
|
COUT = 2 × 22
µF |
Figure 10-8 Load
Transient, 0.3 A to 0.6 A, 1 A/µsFigure 10-10 Thermal Image, VIN = 24 V, VOUT = 5 V, FSW
= 1 MHz, IOUT = 0.6 A (Standard EVM and BOM)
VIN = 24 V |
VOUT = 5
V |
fSW = 1
MHz |
|
|
Load = 500 mA |
Figure 10-12 Typical CISPR 11 Class B Conducted EMI 150 kHz - 30 MHz without EMI Filter
(Standard EVM Layout and BOM)