Over the recommended operating junction temperature range (unless otherwise noted) (1)
PARAMETER |
MIN |
MAX |
UNIT |
Voltage |
VIN to GND |
–0.3 |
70 |
V |
Voltage |
EN to GND |
–0.3 |
70 |
V |
Voltage |
SW to GND |
–0.3 |
70.3 |
V |
Voltage |
MODE/SYNC to GND (MODE/SYNC variant) |
–0.3 |
5.5 |
V |
Voltage |
RT to GND (RT variant) |
–0.3 |
5.5 |
V |
Voltage |
BIAS to GND (Fixed VOUT variant) |
–0.3 |
13 |
V |
Voltage |
FB to GND (Adjustable VOUT variant) |
–0.3 |
13 |
V |
Voltage |
PGOOD to GND |
0 |
20 |
V |
Voltage |
BOOT to SW |
–0.3 |
5.5 |
V |
Voltage |
VCC to GND |
–0.3 |
5.5 |
V |
TJ (2) |
Junction temperature |
–40 |
125 |
°C |
Tstg |
Storage temperature |
–55 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The ambient temperature is the air temperature of the surrounding environment. The junction temperature is the temperature of the internal power IC when the device is powered. Operating below the maximum ambient temperature, as shown in the safe operating area (SOA) curves in the Typical Applications sections, ensures that the maximum junction temperature of any component inside the module is never exceeded.