JAJSIE4B December 2019 – September 2021 TPSM53602
PRODUCTION DATA
The output voltage of the TPSM53602 device is externally adjustable using a resistor divider. The recommended value of RFBT is 10 kΩ. The value for RFBB can be selected from Table 7-1 or calculated using Equation 2:
For the desired output voltage of 5 V, the formula yields a value of 2.5 kΩ. Choose the closest available value of 2.49 kΩ for RFBB.