JAJSIE4B December 2019 – September 2021 TPSM53602
PRODUCTION DATA
The TPSM53602 is in active mode when VIN is above the turnon threshold and the EN pin voltage is above the EN high threshold. The most direct way to enable the TPSM53602 is to connect the EN pin to VIN. This allows self start-up of the TPSM53602 when the input voltage is in the operation range of 3.8 V to 36 V. Connecting a resistor divider between VIN, EN, and AGND adjusts the UVLO to delay the turn on until VIN is closer to its regulated voltage.