JAJSKO8B December 2020 – October 2021 TPSM5601R5H , TPSM5601R5HE
PRODUCTION DATA
The amount of PCB copper as well as airflow effects the thermal performance of the device. Figure 11-5 shows the effects of copper area and airflow on the junction-to-ambient thermal resistance (RθJA) of the TPSM5601R5Hx. The junction-to-ambient thermal resistance versus PCB area is plotted for a 4-layer PCB.
To determine the required copper area for an application: