JAJSUQ8C June 2024 – September 2024 TPSM81033
ADVANCE INFORMATION
The TPSM81033 has an output overvoltage protection (OVP) to protect the device if the external feedback resistor divider is wrongly populated. When the output voltage is above 5.75V typically, the device stops switching. Once the output voltage falls 0.1V below the OVP threshold, the device resumes operating again.