JAJSUQ8D June 2024 – December 2024 TPSM81033
PRODUCTION DATA
The TPSM81033 integrates a power good indicator to simplify sequencing and supervision. The power-good output consists of an open-drain NMOS, requiring an external pullup resistor connect to a suitable voltage supply. The PG pin goes high with a typical 1.3ms delay time after VOUT is between 93% (typical) and 107% (typical) of the target output voltage, the hysterisys windown is about 2.5% (typical). When the output voltage is out of the target output voltage window, the PG pin immediately goes low with a 33μs deglitch filter delay. This deglitch filter also prevents any false pulldown of the PGOOD due to transients. When EN is pulled low, the PG pin is also forced low with a 33μs deglitch filter delay. If not used, the PG pin can be left floating or connected to GND.