JAJSEZ8A July 2017 – March 2018 TPSM82480
PRODUCTION DATA.
The device tracks an external voltage applied to the SS/TR pin. The FB voltage tracks the external voltage as long as it is below about 0.6V. Above 0.6V the device goes to normal operation. If the voltage at the SS/TR pin decreases below about 0.6V, the FB voltage tracks again this voltage. See Tracking for further details.