JAJSEZ8A July 2017 – March 2018 TPSM82480
PRODUCTION DATA.
The VO pin, connected to the output voltage, provides an active discharge path when the device is switched off by setting EN Low or UVLO event. In case of being activated, this discharge circuit sinks typically 120mA for output voltages of typically 1 V and above. If VOUT is lower, the active current sink enters linear operation mode and the discharge current decreases.