JAJSEZ8A July 2017 – March 2018 TPSM82480
PRODUCTION DATA.
The following design guideline provides a range for the component selection to operate within the recommended operating conditions. Table 1 shows the components selection that was used for the measurements shown in the Application Curves.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
Power Module | 5.5-V, 6-A step-down module with integrated inductor | TPSM82480MOP, Texas Instruments |
C1, C2 | 2x22-µF, 10-V, ceramic, 0603, X5R | GRM188R61A226ME15#, muRata |
C3, C4, C7, C8 | 4x22-µF, 25-V, ceramic, 0805, X5R | GRM21BR61E226ME44L, muRata |
C5 | 3300-pF, 10-V, ceramic, 0402 | Standard |
R1, R2, R3 | Depending on Vout1 and Vout2, chip, 0402, 0.1% | Standard |
R4, R5 | 470-kΩ, chip, 0603, 1/16-W, 1% | Standard |