JAJSEZ8A July 2017 – March 2018 TPSM82480
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VOUT1 | 1 | Output Voltage Node Phase 1 (master), Must be connect with VOUT2 | |
PGND1 | 2, 3, 20,21 | Power Ground Phase 1 (master) | |
VIN1 | 4, 24 | Supply voltage Phase 1 (master) | |
EN | 5 | Enable input (High=Enabled, Low = Disabled) | |
PG | 6 | Power Good (open drain, requires pull-up resistor) | |
VSEL | 7 | Output Voltage Select (High = VOUT2, Low=VOUT1) , VOUT1 < VOUT2 | |
TG | 8 | Thermal Good (open drain, requires pull-up resistor) | |
MODE | 9 | Operating mode selection (Low=Automatic PWM/PSM, High = Forced PWM) | |
VIN2 | 10, 23 | Supply voltage Phase 2 | |
PGND2 | 11,12, 14, 22 | Power Ground Phase 2 | |
VOUT2 | 13 | Output Voltage Node Phase 2, Must be connected with VOUT1 | |
SS/TR | 15 | Soft-Start / Tracking. An external capacitor connected to this pin sets the output voltage rise time. | |
AGND | 16 | Analog Ground | |
FB | 17 | Output voltage feedback for the adjustable version. Connect resistive voltage divider to this pin. | |
RS | 18 | Resistor Select. Connect resistor that sets the level for the second output voltage here (activated by VSEL= High) | |
VO | 19 | VOUT detection (connect to VOUT, output discharge is internally connected to this pin) |