JAJSI06A September 2019 – December 2020 TPSM82810 , TPSM82813
PRODUCTION DATA
The device offers a low input-to-output voltage differential by entering 100% duty cycle mode. When the minimum off-time of typically 30 ns is reached, the TPSM8281x skips switching cycles while it approaches 100% mode. In 100% mode, the high-side MOSFET switch is constantly turned on. This is particularly useful in battery-powered applications to achieve longest operation time by taking full advantage of the whole battery voltage range. The minimum input voltage to maintain a minimum output voltage is given by:
where