JAJSOO9A December 2022 – June 2024 TPSM82816
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The junction temperature (TJ) of the device is monitored by an internal temperature sensor. If TJ exceeds 180°C (typical), the device goes into thermal shutdown. Both the high-side and low-side power FETs are turned off and PG goes low. When TJ decreases below the hysteresis amount of typically 15°C, the converter resumes normal operation, beginning with soft start. During PFM the thermal shutdown is not active.