JAJSQP9A September 2024 – November 2024 TPSM82843
PRODUCTION DATA
The following schematics show the typical application circuit for minimal footprint. The TPSM82843 has been designed to accommodate output capacitance values from 4μF (effective) to 25μF (effective). The output capacitance has influence on the application curves, especially light load efficiency and load step. A smaller output capacitance causes a higher switching frequency and lower efficiency at equal light load. This outcome can help however keeping the switching frequency out of the audio band. This outcome also results in a larger voltage change during load transients while a larger capacitance reduces the voltage change. The application curves have been taken with 10μF output capacitor which is equivalent to an effective capacitance of 8μF at VOUT of 1.2V with the output capacitor type in the BOM table.