JAJSNW0D July 2023 – June 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
PRODUCTION DATA
REFERENCE | VALUE | DESCRIPTION | PART NUMBER | Manufacturer (1) |
---|---|---|---|---|
CComp1 | 1.5 nF | Ceramic Capacitor, X7R | Std | Std |
CComp2 | 10 pF | Ceramic Capacitor, C0G/NP0 | Std | Std |
COUT | 13 × 47 µF | Ceramic Capacitor, 6.3 V, X6S, size 0805 | GRM21BC80J476ME01L | Murata |
CLOAD | 5 × 220 µF | Ceramic Capacitor, 4 V, X6S, size 1210 | GRM32EC80G227ME05L | Murata |
CIN | 8 × 22 µF | Ceramic Capacitor, 10 V, X7R, size 0805 | GRM21BZ71A226ME15L | Murata |
RComp1 | 2000 Ω | Resistor 1%, 0.1 W | Std | Std |
RVSET1, RVSET2, RVSET3 | set per Table 7-2 | Resistor 5%, 0.1 W | Std | Std |
REN | 15 kΩ | Resistor 5%, 0.1 W | Std | Std |