JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The IOUT_OC_FAULT_LIMIT command sets the value of the total output current, in amperes, that causes the over-current detector to indicate an over-current fault condition. The command has two data bytes and the data format is Linear as shown in the table below. The units are amperes. IOUT_OC_FAULT_LIMIT is a linear format command, and must be accessed through Read Word/Write Word transactions. IOUT_OC_FAULT_LIMIT is a paged register. In order to access IOUT_OC_FAULT_LIMIT command for channel A, PAGE must be set to 00h. In order to access IOUT_OC_FAULT_LIMIT register for channel B, PAGE must be set to 01h. For simultaneous access of channels A and B, the PAGE command must be set to FFh.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
IOOCF_EXP | IOOCF_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
IOOCF_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | IOOCF_EXP | R | 00000b | Linear two's complement exponent, 0. LSB = 1.0 A |
10:0 | IOOCF_MAN | RW | See below. | Linear two's complement mantissa |
At power-on, or after a RESTORE_DEFAULT_ALL operation, the device loads the IOUT_OC_FAULT_LIMIT command with the value of IOUT_MAX × 1.50. The IOUT_MAX bits for each channel are stored in MFR_SPECIFIC_10 (PAGE 0 for channel A, PAGE 1 for channel B). IOUT_OC_FAULT_LIMIT may be changed during operation, but returns to this value on reset.