JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The TPSM831D31 device operates in continuous conduction mode (CCM) at a fixed frequency. As programmed from the factory, phase shedding is disabled and can be enabled with a PMBus command. To begin power conversion, the EN signal and/or OPERATION command must be asserted high. Following a fault that stops power conversion, the enable contol must be pulled low and then re-asserted high to resume power conversion.