JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The OT_WARN_LIMIT command sets the over-temperature warning event indicator for unit at the desired temperature, in degrees Celsius. OT_WARN_LIMIT is a linear format command, and must be accessed through Read Word/Write Word transactions. OT_WARN_LIMIT is a paged register. In order to access OT_WARN_LIMIT command for channel A, PAGE must be set to 00h. In order to access OT_WARN_LIMIT register for channel B, PAGE must be set to 01h. For simultaneous access of channels A and B, the PAGE command must be set to FFh.
In response to the OT_WARN_LIMIT being exceeded, the device:
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
OTW_EXP | OTW_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
OTW_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | OTF_EXP | R | 00000b | Linear two's complement exponent, 0. LSB = 1 °C |
10:0 | OTF_MAN | RW | 105d | Linear two's complement mantissa. Default = 105 °C |