JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The TPSM831D31 provides several commands to enable voltage margin testing.
The upper two MARGIN bits in the OPERATION command can be used to toggle the active channel between three states:
In order to use OPERATION, the active channel must be configured for to respect the OPERATION command, via ON_OFF_CONFIG. Output voltage transitions occur at the slew rate defined by VOUT_TRANSITION_RATE.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SLSET | Slew rate setting | VOUT_TRANSITION_RATE = 0xE050 | 5 | 6 | 7 | mV/µs |
VOUT_TRANSITION_RATE = 0xE0A0 | 10 | 12 | 14 | mV/µs | ||
VOUT_TRANSITION_RATE = 0xE0F0 | 15 | 18 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE140 | 20 | 24 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE190 | 25 | 30 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE1E0 | 30 | 36 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE230 | 35 | 42 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE280 | 40 | 48 | mV/µs | |||
VOUT_TRANSITION_RATE = 0xE005 | 0.3125 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE00A | 0.625 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE00F | 0.9375 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE014 | 1.25 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE019 | 1.5625 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE01E | 1.875 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE023 | 2.1875 | mV/µs | ||||
VOUT_TRANSITION_RATE = 0xE028 | 2.5 | mV/µs | ||||
VOUT_TRANSITION_RATE = others | Invalid data | mV/µs | ||||
SLF | AVSP and BVSP slew rate SetVID_Fast | SLSET | mV/µs | |||
SLS1 | AVSP and BVSP slew rate slow | SLSET / 4 | mV/µs | |||
SLSET / 2 | mV/µs | |||||
SLSS | AVSP and BVSP slew rate slew rate soft-start | MFR_SPEC_13<8> = 0b | SLSET / 4 | mV/µs | ||
MFR_SPEC_13<8> = 1b | SLSET / 16 | mV/µs |
The lower two MARGIN bits in the OPERATION command select overvoltage or undervoltage fault handling during margin testing:
Example: Output Voltage Margin Testing (Ignore Faults)