JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The TPSM831D31 device can support either 100-kHz class, 400-kHz class or 1-MHz class operation, with 1.8-V or 3.3-V logic levels. Connection for the PMBus interface should follow the DC specifications given in Section 4.3 of the System Management Bus (SMBus) Specification V3.0 . The complete SMBus specification is available from the SMBus website, smbus.org.