JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The READ_PIN command returns the calculated input power. The refresh rate is 1200 µs.
READ_PIN is a linear format command.
The READ_PIN command must be accessed through Read Word transactions.
The READ_PIN command is shared between Channel A and Channel B. All transactions to this command affects both channels regardless of the PAGE command.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_PIN_EXP | READ_PIN_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_PIN_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | READ_PIN_EXP | R | Current Status | Linear two's complement format exponent. |
10:0 | READ_PIN_MAN | R | Current Status | Linear two's complement format mantissa. |