JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The MFR_SPECIFIC_04 command is used to return the output voltage for the active channel, in the linear format (READ_VOUT uses VID format).
The MFR_SPECIFIC_04 command must be accessed through Read Word transactions.
MFR_SPECIFIC_04 is a Linear format command.
MFR_SPECIFIC_04 is a paged register. In order to access MFR_SPECIFIC_04 command for channel A, PAGE must be set to 00h. In order to access the MFR_SPECIFIC_04 register for channel B, PAGE must be set to 01h.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
VOUT_LIN_EXP | VOUT_LIN_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
VOUT_LIN_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | VOUT_LIN_EXP | R | Current Status | Linear format two's complement exponent. |
10:0 | VOUT_LIN_MAN | R | Current Status | Linear format two's complement mantissa. |