JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | 8 | 12 | 14 | V | |
VOUT_A, VOUT_B, AVSP, BVSP | 0.25 | 1.52 | V | ||
IOUTA | 0 | 120 | A | ||
IOUTB | 0 | 40 | A | ||
PMBCLK, PMBDAT, RESET pullup, A_PGOOD pullup, B_PGOOD pullup, PMBALERT pullup | 3.3 | 3.5 | V | ||
Switching frequency | 350 | 400 | 700 | kHz | |
Operating junction temperature, TJ | –40 | 125 | °C | ||
Operating ambient temperature, TA | –40 | 105 | °C | ||
External input capacitance, CIN | Ceramic | 500 | µF | ||
Non-ceramic | 1000 | µF | |||
External output capacitance, COUT_A | Ceramic | 600 | 1200 | µF | |
Non-ceramic | 2750 | 5500 | µF | ||
External output capacitance, COUT_B | Ceramic | 200 | 400 | µF | |
Non-ceramic | 900 | 1800 | µF |