JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE | ||||||
VIN | Input voltage range | 8 | 14 | V | ||
UVLO | VIN undervoltage lockout | VIN increasing (default setting) | 7.25 | V | ||
VIN decreasing (default setting) | 6.5 | V | ||||
IIN(STBY) | Input standby current | A_EN = B_EN = GND | 8 | mA | ||
OUTPUT VOLTAGE | ||||||
VOUT_A | Boot voltage | 5-mV DAC (default setting) | 0.492 | 0.5 | 0.508 | V |
Programmable range | 5-mV DAC | 0.25 | 1.52 | V | ||
Programmable step size | 5-mV DAC | 5 | mV | |||
Set-point voltage tolerance | 5-mV DAC, 0.8 V ≤ VOUT ≤ 1 V | –0.5% | 0.5% | |||
Line regulation | 8 V ≤ VIN ≤ 14 V, IOUT = 0 A | 0.1% | ||||
Load regulation | 0 A ≤ IOUT ≤ 120 A | 0.1% | ||||
Output voltage ripple | 20-MHz bandwidth, IOUT = 90 A | 10 | mV | |||
VOUT_B | Boot voltage | 5-mV DAC (default setting) | 0.492 | 0.5 | 0.508 | V |
Programmable range | 5-mV DAC | 0.25 | 1.52 | V | ||
Programmable step size | 5-mV DAC | 5 | mV | |||
Set-point voltage tolerance | 5-mV DAC, 0.8 V ≤ VOUT ≤ 1 V | –0.5% | 0.5% | |||
Line regulation | 8 V ≤ VIN ≤ 14 V, IOUT = 0 A | 0.1% | ||||
Load regulation | 0 A ≤ IOUT ≤ 120 A | 0.1% | ||||
Output voltage ripple | 20-MHz bandwidth, IOUT = 30 A | 20 | mV | |||
OUTPUT CURRENT | ||||||
IOUT_A | Output current | Natural convection(2) | 0 | 120 | A | |
Overcurrent fault threshold | Factory default setting (150% of IOUT max) | 180 | A | |||
Per phase OCL level | (default setting) | 54 | A | |||
Overcurrent warning threshold | Factory default setting (100% of IOUT max) | 120 | A | |||
IOUT_B | Output current | Natural convection(2) | 0 | 40 | A | |
Overcurrent fault threshold | Factory default setting (150% of IOUT max) | 60 | A | |||
Per Phase OCL level | (default setting) | 54 | A | |||
Overcurrent warning threshold | Factory default setting (100% of IOUT max) | 40 | A | |||
PERFORMANCE | ||||||
Efficiency(1) | IOUT_A = 90 A, VOUT_B disabled | 92% | ||||
IOUT_B = 30 A, VOUT_A = disabled | 92% | |||||
TIMING | ||||||
tSTARTUPA | VOUTA start-up time | VVBOOT > 0 V, no faults, TON_DELAY = 0xB1EC (PAGE 0) (default setting) | 0.38 | 0.48 | 0.58 | ms |
tSTARTUPB | VOUTB start-up time | VVBOOT > 0 V, no faults, TON_DELAY = 0xB396 (PAGE 1) (default setting) | 0.8 | 0.9 | 1 | ms |
tVCCVID | VID change to VSP change | ACK of SetVID_x command to start of voltage ramp | 500 | ns | ||
tON_BLANK | Rising-edge blanking time(3) | MFR_SPEC_09<8:6> = 110b (default setting) |
53 | 72 | 92 | ns |
SLSET | Slew rate setting(3) | VOUT_TRANSITION_RATE = 0xE028 (default setting) | 2.5 | mV/µs | ||
SLSS | AVSP and BVSP slew rate soft-start(3) | MFR_SPEC_13<8> = 0b (default setting) | SLSET /4 | mV/µs | ||
SWITCHING FREQUENCY | ||||||
fSW | Switching frequency | FREQUENCY_SWITCH = 0x0190 (VOUTA default setting) | 360 | 400 | 440 | kHz |
FREQUENCY_SWITCH = 0x01C2 (VOUTB default setting) | 405 | 450 | 495 | kHz | ||
Range(3) | 350 | 700 | kHz |