JAJSEJ4C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | |||||||
VIN | Input voltage | Over IOUT range | 4.5(1) | 28(2) | V | ||
UVLO | VIN undervoltage lockout | VIN increasing | 3.8 | 4.1 | 4.4 | V | |
VIN decreasing | 3.3 | 3.6 | 3.9 | V | |||
ISHDN | Shutdown supply current | VEN = 0 V | 2 | µA | |||
OUTPUT VOLTAGE (VOUT) | |||||||
VOUT(ADJ) | Output voltage adjust | Over IOUT range | 1.2 | 6 | V | ||
VOUT(Ripple) | Output voltage ripple | 20-MHz bandwidth | 22 | mV | |||
FEEDBACK | |||||||
VFB | Feedback voltage(4) | TA = 25°C, IOUT = 0.2 A | 0.581 | 0.596 | 0.611 | V | |
Temperature variation | –40°C ≤ TJ ≤ 125°C, IOUT = 0.2 A | 0.5% | |||||
Line regulation | TA = 25°C, 4.5 V ≤ VIN ≤ 28 V, IOUT = 0.2 A | 0.2 | % | ||||
Load regulation | Over IOUT range, TA = 25°C | 0.5 | % | ||||
CURRENT | |||||||
IOUT | Output current | Natural convection, TA = 25°C | 0 | 2.5(3) | A | ||
Overcurrent threshold | 4.8 | A | |||||
PERFORMANCE | |||||||
ƞ | Efficiency | VIN = 24 V,
IOUT = 1 A |
VOUT = 5 V | 86.5% | |||
VOUT = 3.3 V | 82.7% | ||||||
VOUT = 2.5 V | 79.3% | ||||||
VIN = 12 V,
IOUT = 1 A |
VOUT = 5 V | 91.7% | |||||
VOUT = 3.3 V | 89.0% | ||||||
VOUT = 2.5 V | 86.8% | ||||||
Transient response | 25% to 75% load step
1 A/µs slew rate |
Over/undershoot | 90 | mV | |||
Recovery Time | 125 | µs | |||||
SOFT START | |||||||
TSS | Internal soft-start time | 5 | ms | ||||
SWITCHING FREQUENCY | |||||||
FSW | Switching frequency | 578 | 750 | 923 | kHz | ||
ENABLE (EN) | |||||||
VEN-RISING | EN threshold | Rising | 1.21 | 1.28 | V | ||
VEN-FALLIN | Falling | 1.1 | 1.19 | V | |||
IEN | EN Input current | VEN = 1 V | 0.7 | µA | |||
EN Hysteresis current | VEN = 1.5 V | 1.55 | µA | ||||
THERMAL | |||||||
TSHDN | Thermal shutdown | Shutdown temperature | 165 | °C | |||
Hysteresis | 10 | °C | |||||
CAPACITANCE | |||||||
CIN | External input capacitance | Ceramic type | 10(5) | µF | |||
Non-ceramic type | 47(5) | µF | |||||
COUT | External output capacitance | Ceramic type | min(6) | 500(7) | µF | ||
Non-ceramic type | 500(7) | µF |