JAJSEJ4C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A resistor divider connected to the FB pin (pin 1) programs the output voltage of the TPSM84209. The output voltage adjustment range is from 1.2 V to 6 V. Figure 17 shows the feedback resistor connection for setting the output voltage. The recommended value of RFBT is 10 kΩ. Table 1 lists the closest standard E96 value for the RFBB resistor for a number of common output voltages. For other output voltages, the value of the required RFFB resistor can be calculated using Equation 1.
Figure 17. Setting the Output Voltage | VOUT (V) | RFBB (kΩ) | VOUT (V) | RFBB (kΩ) | |
|---|---|---|---|---|
| 1.2 | 10.0 | 3.7 | 1.96 | |
| 1.3 | 8.45 | 3.8 | 1.87 | |
| 1.4 | 7.50 | 3.9 | 1.82 | |
| 1.5 | 6.65 | 4.0 | 1.74 | |
| 1.6 | 6.04 | 4.1 | 1.69 | |
| 1.7 | 5.36 | 4.2 | 1.65 | |
| 1.8 | 4.99 | 4.3 | 1.62 | |
| 1.9 | 4.64 | 4.4 | 1.58 | |
| 2.0 | 4.22 | 4.5 | 1.54 | |
| 2.1 | 4.02 | 4.6 | 1.50 | |
| 2.2 | 3.74 | 4.7 | 1.47 | |
| 2.3 | 3.48 | 4.8 | 1.43 | |
| 2.4 | 3.32 | 4.9 | 1.40 | |
| 2.5 | 3.16 | 5.0 | 1.37 | |
| 2.6 | 3.01 | 5.1 | 1.33 | |
| 2.7 | 2.87 | 5.2 | 1.30 | |
| 2.8 | 2.74 | 5.3 | 1.27 | |
| 2.9 | 2.61 | 5.4 | 1.24 | |
| 3.0 | 2.49 | 5.5 | 1.22 | |
| 3.1 | 2.37 | 5.6 | 1.20 | |
| 3.2 | 2.32 | 5.7 | 1.18 | |
| 3.3 | 2.21 | 5.8 | 1.15 | |
| 3.4 | 2.15 | 5.9 | 1.13 | |
| 3.5 | 2.05 | 6.0 | 1.10 | |
| 3.6 | 2.00 |