JAJSQ56 November 2024 TPSM84338
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN | 3.8 | 28 | V | ||
EN | –0.1 | 5.5 | ||||
FB | –0.1 | 5.5 | ||||
SS/PG | –0.1 | 5.5 | ||||
MODE | –0.1 | 5.5 | ||||
Output voltage | VOUT | 0.8 | 17 | |||
Ouput current | IOUT | 0 | 3 | A | ||
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |